Download document () of 20
We make what matters work*

P581AB-006

Safe-IT DisplayPort to DVI Antibacterial Adapter Cable (DP to DVI-D Single Link M/M), 1080p 60 Hz, Black, 6 ft. (1.8 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT adapter
Catalog Number
P581AB-006
UPC
037332261137
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.4 lb
Warranty
3 year limited
Compliances
FCC Compliant
CE Marked
RoHS
REACH
Global Catalog
P581AB-006
Product Type
Adapter

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
Video
Product Features
Antibacterial
Cable Jacket Material
PVC
Package contents
P581AB-006 DisplayPort-to-DVI Antibacterial Cable, M/M, Black, 6 ft. 
Product Highlights
3-year limited warranty (Worldwide)
Passive cable requires connected sources to have DP++ port for signal pass-through
Uni-directional 6 ft. cable directs A/V signals only from DisplayPort to DVI-D
Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
Supports high-definition resolutions up to 1920 x 1200 @ 60 Hz (including 1080p)
Latches and thumbscrews help prevent cable from coming loose accidentally
Contact Plating
Gold
HDCP Specification
1.3
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Displayport Specification
1.1
Technology
DisplayPort
DVI
Features
Flex Center
Connector group
DisplayPort
DVI
Connector
DisplayPort (male)
DVI-D single link (male)
Cable Length
6 Foot
Cable Outer Diameter (OD)
7.3mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification