Download document () of 20
We make what matters work*

P582-003-8K6

DisplayPort 1.4a to HDMI 2.1 Active Adapter Cable (M/M) - 8K 60 Hz, 4K 120 Hz, 4:4:4, HDR, HDCP 2.3, 3 ft. (0.9 m), TAA

  • Complies with HDCP 2.3 standards to display up-to-date 8K video content
  • Supports Dynamic HDR for richer contrast and expanded color accuracy per frame
  • 3-year limited warranty (Worldwide)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Display Stream Compression (DSC) allows real-time video encoding with low latency
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P582-003-8K6
UPC
037332297150
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.21 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Class B
REACH
RoHS3
TAA Compliant
UKCA
WEEE Directive
Global Catalog
P582-003-8K6
Product Type
Cable

Product specifications

Type
Active Cable
Audio Specification
DOLBY VISION METADATA IN DOLBY VSIF, AUDIO 1-32 CH LPCM 192 KHZ, HBR UP TO 1536 KHZ
Operating Humidity Range
0% TO 85% RH, NON-CONDENSING
Storage Humidity Range
0% TO 85% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
ABS
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Connector type
Video
Product Features
HDR Support
DSC Support
Latching or Gripping Connector
Cable Jacket Material
PVC
Color Depth
36-bit Deep Color
Package contents
P582-003-8K6 DisplayPort 1.4 to HDMI 2.1 Active Adapter Cable (M/M), 3 ft. (0.9 m)
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Displayport Specification
1.4a
Technology
DisplayPort
HDMI
Connector group
HDMI
DisplayPort
Bandwidth
48 Gbps
Connector
HDMI (male)
DisplayPort (male)
Cable Length
3 Foot
Cable Outer Diameter (OD)
7.3MM
Max Supported Video Resolution
7680 X 4320 60HZ (8K)
Wire Gauge (AWG)
28
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Active
TAA Compliance
Yes

Export product specification