Download document () of 20
We make what matters work*

P582-003-V2

DisplayPort 1.2 to HDMI Adapter Cable (DP with Latches to HDMI M/M), 4K, 3 ft. (0.9 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P582-003-V2
UPC
037332191984
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.17 lb
Warranty
3 year limited
Compliances
RoHS
Global Catalog
P582-003-V2
Product Type
Adapter

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector type
Video
Cable Jacket Material
PVC
Package contents
P582-003-V2 DisplayPort 1.2 to HDMI Adapter Cable, 3 ft.
Product Highlights
Gold-plated connectors and contacts
Supports UHD video resolutions up to 3840 x 2160 (4K x 2K)
Supports audio and HDCP
This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
3-year limited warranty (Worldwide)
No separate adapter required
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Displayport Specification
1.2
Technology
HDMI
DisplayPort
Features
Flex Center
Connector group
HDMI
DisplayPort
Connector
HDMI (male)
DisplayPort (male)
Cable Length
3 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification