Download document () of 20
We make what matters work*

P582-010-4K6AE

DisplayPort 1.2 to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, Secure-Grip Plugs, Black, 10 ft. (3.1 m), TAA

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P582-010-4K6AE
UPC
037332243171
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.42 lb
Warranty
3 year limited
Compliances
RoHS
REACH
CE Marked
FCC Compliant
TAA Compliant
Global Catalog
P582-010-4K6AE
Product Type
Adapter

Product specifications

Type
Active Cable
Audio Specification
7.1 Channel Surround Sound
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
ABS, PVC
Cable Jacket Color
Black
Connector type
Video
Cable Jacket Material
PVC
Package contents
P582-010-4K6AE DisplayPort to HDMI 4K Cable - M/M, Black, 10 ft.
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Plug-and-play operation with no software required for easy, immediate installation
3-year limited warranty (Worldwide)
Secure-grip connectors maintain constant A/V signal without accidental disconnections
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
Active adapter converts Single- and Dual-Mode DP++ output for viewing on display
Contact Plating
Gold
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE) - GRIPPING
SideB Connector3
HDMI (MALE) - GRIPPING
Displayport Specification
1.2a
Technology
DisplayPort
HDMI
Features
Flex Center
Connector group
DisplayPort
HDMI
Connector
HDMI gripping (male)
DisplayPort (male)
Cable Length
10 Foot
Cable Outer Diameter (OD)
7.3mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Cable Type
Active
Cable Length Range
9 - 14ft (2 - 4M)
TAA Compliance
Yes

Export product specification