Download document () of 20
We make what matters work*

P582-010-HD-V2A

DisplayPort 1.2 to HDMI Active Adapter Cable (M/M), 4K 60 Hz, Gripping HDMI Plug, HDCP 2.2, 10 ft. (3.1 m), TAA

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P582-010-HD-V2A
UPC
037332200747
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.48 lb
Warranty
3 year limited
Compliances
RoHS3
RoHS
FCC Class B
REACH
WEEE Directive
CE Marked
TAA Compliant
Global Catalog
P582-010-HD-V2A
Product Type
Adapter

Product specifications

Type
Active Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector type
Video
Cable Jacket Material
PVC
Package contents
P582-010-HD-V2A DisplayPort 1.2a to HDMI Active Adapter Cable (M/M), 10 ft.
Product Highlights
Supports video resolutions up to 4K @ 60 Hz (3840 x 2160)
Compliant with latest HDCP 2.2 standards and EDID
No separate power adapter required
High-grip HDMI plug prevents accidental disconnections
3-year limited warranty (Worldwide)
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
DisplayPort
HDMI
Features
Flex Center
Connector group
DisplayPort
HDMI
Connector
HDMI (male)
DisplayPort (male)
Cable Length
10 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Cable Type
Active
Cable Length Range
9 - 14ft (2 - 4M)
TAA Compliance
Yes

Export product specification