Download document () of 20
We make what matters work*

P582-015-HD-V4A

DisplayPort 1.4 to HDMI Active Adapter Cable (M/M), 4K 60 Hz, 4:4:4, HDR, HDCP 2.2, 15 ft. (4.6 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P582-015-HD-V4A
UPC
037332268747
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.64 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Global Catalog
P582-015-HD-V4A
Product Type
Adapter

Product specifications

Type
Active Cable
Audio Specification
Audio up to 8-channel LPCM, compressed audio (AC-3, DTS), HBR audio formats, and 192kHz audio frame rate up to 24-bit audio sample size.
Operating Humidity Range
0% to 85% RH, Non-Condensing
Storage Humidity Range
0% to 85% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
Video
Product Features
EDID Compatible
DSC Support
HDR Support
Latching or Gripping Connector
Consumer Electronics Control (CEC) Supported
TAA Compliant
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Package contents
P582-015-HD-V4A DisplayPort 1.4 to HDMI Active Adapter Cable (M/M), 15 ft. (4.6 m)
Product Highlights
Complies with HDCP 2.2 standards to display up-to-date 4K video content
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Display Stream Compression (DSC) allows real-time video encoding with low latency
Plug-and-play operation with no software required for easy, immediate installation
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Displayport Specification
1.4
Technology
DisplayPort
HDMI
Features
Flex Center
Connector group
DisplayPort
HDMI
Connector
DisplayPort (male)
HDMI (male)
Cable Length
15 Foot
Cable Outer Diameter (OD)
DP: 6.5mm; HDMI: 7.3mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
73mm
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Active
Cable Length Range
14 - 20ft (4 - 6M)
TAA Compliance
Yes

Export product specification