Download document () of 20
We make what matters work*

P583-010-BK

Mini DisplayPort to DisplayPort Adapter Cable, 4K (M/M), DP Latching Connector, Black, 10 ft. (3.1 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P583-010-BK
UPC
037332203519
Product Length/Depth
9 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.2 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
WEEE Directive
Global Catalog
P583-010-BK
Product Type
Adapter

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Gold
Connector type
Video
Product Features
3D Video Supported
EDID Compatible
Latching or Gripping Connector
MST Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Package contents
P583-010-BK Mini DisplayPort to DisplayPort 4K @ 60 Hz Adapter Cable (M/M), Black, 10 ft. (3.1 m)
Product Highlights
Lifetime limited warranty (Worldwide)
Supports UHD video resolutions up to 4096 x 2160 (4K x 2K) @ 60 Hz
Gold-plated connectors and contacts for maximum conductivity
Meets DisplayPort 1.2 standards
Locking DisplayPort connector prevents accidental disconnection
Supports High Bit Rate 2 (HBR2) bandwidth up to 21.6 Gbps
Contact Plating
Gold
Chroma Sub Sampling
4:2:0
4:2:2
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
MINI DISPLAYPORT (MALE)
SideB Connector3
MINI DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Features
Flex Center
Connector group
DisplayPort
Connector
Mini DisplayPort (male)
DisplayPort (male)
Cable Length
10 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
48mm
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification