Download document () of 20
We make what matters work*

P585-010

Mini DisplayPort Extension Cable, 4K @ 60 Hz, HDCP 2.2 (M/F), 10 ft. (3.05 m)

  • Supports video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports DisplayPort™ v1.2a and HDCP 2.2
  • Lifetime limited warranty (Worldwide)
  • Molded nickel-plated connectors and gold-plated contacts
  • Premium foil and braid shielding
  • Connects to mDP, Thunderbolt™ or Thunderbolt 2 port

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series extension cable
Catalog Number
P585-010
UPC
037332201652
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.29 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P585-010
Product Type
Extension cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
Connector type
Video
Package contents
P585-010 Mini DisplayPort Extension Cable (M/F), 10-ft. (3.05 m)
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
MINI DISPLAYPORT (FEMALE)
SideB Connector3
MINI DISPLAYPORT (FEMALE)
Technology
DisplayPort
Connector group
DisplayPort
Connector
Mini DisplayPort (male)
Mini DisplayPort (female)
Cable Length
10 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Cable Type
Passive
Max Resolution
4K/60
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification