Download document () of 20
We make what matters work*

P586-003-DVI-V2

Mini DisplayPort 1.2 to DVI Active Adapter Cable (M/M), 1080p, 3 ft. (0.9 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P586-003-DVI-V2
UPC
037332192004
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
P586-003-DVI-V2
Product Type
Adapter

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
ABS, PVC
Cable Jacket Color
Black
Connector Plating
Gold
Connector type
Video
Cable Jacket Material
PVC
Color Depth
12-bit True Color
Package contents
P586-003-DVI-V2 Mini DisplayPort 1.2 to DVI Active Adapter Cable, 3 ft.
Product Highlights
Gold-plated connectors and contacts
No separate adapter required
3-year limited warranty (Worldwide)
Supports HD video resolution up to 1920 x 1080 (1080p)
Active adapter cable for use with any Mini Displayport (or Thunderbolt) port
Contact Plating
Gold
Chroma Sub Sampling
4:2:2
4:4:4
HDCP Specification
1.4
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector3
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
Displayport Specification
1.2
Technology
DVI
DisplayPort
Features
Flex Center
Connector group
DVI
DisplayPort
Connector
Mini DisplayPort (male)
DVI-D dual link (male) wired to DVI-D single link
Cable Length
3 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Cable Type
Active
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)

Export product specification