Download document () of 20
We make what matters work*

P586-010-VGA-V2

Mini DisplayPort 1.2 to VGA Active Adapter Cable (M/M), 10 ft. (3.1 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P586-010-VGA-V2
UPC
037332191861
Product Length/Depth
0.5 in
Product Height
8 in
Product Width
10 in
Product Weight
0.44 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
P586-010-VGA-V2
Product Type
Adapter

Product specifications

Type
Active Cable
Operating Humidity Range
0% to 85%, Non-Condensing
Storage Humidity Range
0% to 85%, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
ABS, PVC
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
Video
Cable Jacket Material
PVC
Package contents
P586-010-VGA-V2 Mini DisplayPort 1.2 to VGA Active Adapter Cable, 10 ft.
Product Highlights
Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
Supports computer video resolution up to 1920 x 1200
Active adapter cable for use with any Mini Displayport (or Thunderbolt) port
Nickel-plated connectors with gold-plated contacts
Supports HD video resolution up to 1920 x 1080 (1080p)
3-year limited warranty (Worldwide)
No separate adapter required
Contact Plating
Gold
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Displayport Specification
1.2
Technology
DisplayPort
VGA / SVGA
VGA/SVGA
Connector group
VGA
DisplayPort
Connector
HD15 (male)
Mini DisplayPort (male)
Cable Length
10 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Active
Max Resolution
1080p
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification