Download document () of 20
We make what matters work*

P586-012-HDMI

Mini DisplayPort to HDMI Active Adapter Cable (M/M), 1080p, 12 ft. (3.7 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P586-012-HDMI
UPC
037332187574
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.44 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Global Catalog
P586-012-HDMI
Product Type
Adapter

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
ABS, PVC
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
Video
Cable Jacket Material
PVC
Color Depth
12-bit True Color
Package contents
P586-021-HDMI Mini-DisplayPort to HDMI Cable Adapter (M/M), 12-ft.
Product Highlights
3-year limited warranty (Worldwide)
Connect a computer with a Mini-Displayport video out port to an HDMI-enabled TV
This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.3
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Displayport Specification
1.1a
Technology
DisplayPort
HDMI
Features
Flex Center
Connector group
HDMI
DisplayPort
Connector
Mini DisplayPort (male)
HDMI (male)
Cable Length
12 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Active
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification