IEEE 1284 AB Parallel Printer Cable (DB25 to Cen36 M/M), 6 ft. (1.83 m)
Laying a Foundation of Efficient IT Infrastructure
Whether you’re upgrading a data center, extending the life of legacy equipment or building a new high-performance storage array, our collection of serial, SATA, SAS and parallel cables provides the connectivity, durability and flexibility needed to keep your network running at its best. They are designed to extend the life of your network hardware, reduce operating costs and simplify the transition to newer platforms.
Benefits That Power Your Network
By standardizing on these cabling solutions, your organization gains:
Built for Durability and Ease of Use
These cables are constructed with high-quality shielding, molded connectors and strain relief to withstand heavy use in demanding environments. They are ideal for data centers, IT enterprise, manufacturing and lab environments where multiple generations of equipment must coexist.
| Product Name |
Eaton Tripp Lite series parallel cable
|
| Catalog Number |
P606-006
|
| UPC |
037332013521
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.47 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
P606-006
|
| Product Type |
Parallel cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Connector type |
Serial/parallel
|
| Package contents |
6-ft. AB Parallel Printer Cable DB25M to Cen36M
|
| SideA Connector1 |
DB25 (MALE)
|
| SideB Connector1 |
CENTRONICS 36 (MALE)
|
| Technology |
Parallel
|
| Connector group |
Centronics
DB25 |
| Connector |
DB25 (male)
Centronics 36 (male) |