PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series KVM cable
|
| Catalog Number |
P753-010
|
| UPC |
037332119384
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.6 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
P753-010
|
| Product Type |
KVM cable
|
| Accessory Class |
KVM switch accessories
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Package contents |
10-ft. (3.05 m) PS/2 Super-Flex 3-IN-1 Cable Kit for the B007-008 KVM Switch
|
| Cable Length |
10 ft
|
| Computer Side 1 |
HD15 (Male)
|
| Computer Side 2 |
(x2) MiniDIN6 (Male)
|
| KVM Switch Side 1 |
HD15 (Female)
|
| KVM Switch Side 2 |
(x2) MiniDIN6 (Male)
|
| Cable Length Range |
9 - 14ft (2 - 4M)
|
| Accessory Type |
Cable Kit
|
| Technology |
PS/2
VGA / SVGA |
Support from Eaton