USB Cable Kit for KVM Switch B006-VU4-R, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series KVM cable
|
| Catalog Number |
P758-006
|
| UPC |
037332014986
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.49 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
P758-006
|
| Product Type |
KVM cable
|
| Accessory Class |
KVM switch accessories
|
| Package contents |
6-ft. USB Cable Kit for the B006-VU4-R KVM Switch
|
| Cable Length |
6 ft
|
| Computer Side 1 |
HD15 (Male)
|
| Computer Side 2 |
USB A (Male)
|
| KVM Switch Side 1 |
HD15 (Female)
|
| KVM Switch Side 2 |
USB B (Male)
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Accessory Type |
Cable Kit
|
| Technology |
VGA / SVGA
|
Support from Eaton