PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series KVM cable
|
| Catalog Number |
P774-006
|
| UPC |
037332118776
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.39 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P774-006
|
| Product Type |
KVM cable
|
| Accessory Class |
Laptop & Tablet Accessories
|
| Package contents |
6 ft. PS/2 Cable Kit for NetDirector KVM Switches (B020- and B022-Series KVM Switches)
|
| Cable Length |
6 ft
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Accessory Type |
Cable Kit
|
| Technology |
VGA / SVGA
PS/2 |
Support from Eaton