PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)
| Product Name |
Eaton Tripp Lite series KVM cable
|
| Catalog Number |
P774-015
|
| UPC |
037332120618
|
| Product Length/Depth |
0.5 in
|
| Product Height |
11 in
|
| Product Width |
7 in
|
| Product Weight |
0.001 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
P774-015
|
| Product Type |
KVM cable
|
| Accessory Class |
Laptop & Tablet Accessories
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Package contents |
15 ft. (4.6 m) PS/2 Cable Kit for NetDirector KVM Switches (B020- and B022-Series KVM Switches)
|
| Cable Length |
15 ft
|
| Cable Length Range |
14 - 20ft (4 - 6M)
|
| Accessory Type |
Cable Kit
|
| Technology |
PS/2
VGA / SVGA |
Support from Eaton