USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series KVM cable
|
| Catalog Number |
P776-006
|
| UPC |
037332121936
|
| Product Length/Depth |
1 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.45 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
P776-006
|
| Product Type |
KVM cable
|
| Accessory Class |
Laptop & Tablet Accessories
|
| Package contents |
6-ft. KVM Switch USB (2-in-1) Cable Kit
|
| Cable Length |
6 ft
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Accessory Type |
Cable Kit
|
| Technology |
VGA / SVGA
|
Support from Eaton