USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19 ft. (5.79 m)
| Product Name |
Eaton Tripp Lite series KVM cable
|
| Catalog Number |
P776-019
|
| UPC |
037332147080
|
| Product Length/Depth |
8 in
|
| Product Height |
0.5 in
|
| Product Width |
6 in
|
| Product Weight |
0.9 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P776-019
|
| Product Type |
KVM cable
|
| Accessory Class |
Laptop & Tablet Accessories
|
| Package contents |
P776-019 19-ft. (5.79 m) KVM Switch USB (2-in-1) Cable Kit
|
| Cable Length |
19 ft
|
| Cable Length Range |
14 - 20ft (4 - 6M)
|
| Accessory Type |
Cable Kit
|
| Technology |
VGA / SVGA
|
Support from Eaton