Download document () of 20
We make what matters work*

P783-006

DisplayPort KVM Cable Kit, 3 in 1 - 4K DisplayPort, USB, 3.5 mm Audio (3xM/3xM), 4:4:4, 6 ft. (1.83 m), Black

  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports true 4:4:4 chroma subsampling to meet latest color standards
  • Cuts cable clutter and saves money by combining 3 essential KVM cables into one
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Lifetime limited warranty (Worldwide)
  • Transfers data at reliable USB 2.0 speeds up to 480 Mbps

General specifications

Product Name
Eaton Tripp Lite series KVM cable
Catalog Number
P783-006
UPC
037332241382
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.477 lb
Compliances
RoHS
Global Catalog
P783-006
Product Type
KVM cable

Product specifications

Application
  • Connect a headless computer to a Tripp Lite KVM switch
  • Upgrade or replace worn or lost KVM cables
  • Eliminate clutter by replacing multiple cables with one new one
  • Extend the distance between the KVM switch and computer to 6 ft.
Accessory Class
Laptop & Tablet Accessories
Relative Humidity
0-90% non-condensing
Color
Black
Cable Jacket Color
Black
USB Specification
USB 2.0 (up to 480 Mbps)
Package contents
P783-006 DisplayPort KVM cable kit, 3 in 1 (M/M), 6 ft.
Contact Plating
Gold
Cable Length
6 ft
HDCP Specification
2.2
SideA Connector1
3.5MM (MALE)
DISPLAYPORT (MALE)
USB A (MALE)
Max Supported Video Resolution
3840 x 2160P @ 60 Hz (4K x 2K)
Cable Length Range
5 - 8ft (1 - 2M)
SideB Connector1
3.5MM (MALE)
DISPLAYPORT (MALE)
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Accessory Type
Cable Kit
SideB Connector3
3.5MM (MALE)
DISPLAYPORT (MALE)
USB B (MALE)
Displayport Specification
1.2
Technology
DisplayPort

Export product specification

Need product support?

Support from Eaton