Download document () of 20
We make what matters work*
To be discontinued

P784-010-DV

Dual DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + DVI (M/M), 10 ft. (3.05 m)

  • Includes 10-ft. (3.05 m) DVI cable and 10-ft. (3.05 m) 3-in-1 DVI, USB and 3.5 mm audio cable
  • Delivers HD picture quality at resolutions up to 2560 x 1600 (1080p) @ 60 Hz
  • Cuts cable clutter and saves money by combining essential KVM cables into just 2
  • Plug-and-play operation with no software required for easy, immediate installation
  • Transfers data at reliable USB 2.0 speeds up to 480 Mbps

General specifications

Product Name
Eaton Tripp Lite series KVM cable
Catalog Number
P784-010-DV
UPC
037332242334
Product Length/Depth
14 in
Product Height
10 in
Product Width
14 in
Product Weight
0.001 lb
Global Catalog
P784-010-DV
Product Type
KVM cable

Product specifications

Application
  • Connect a headless computer with dual displays to a Tripp Lite KVM switch
  • Upgrade or replace worn or lost KVM cables
  • Eliminate clutter by replacing multiple cables with one new kit
  • Extend the distance between the KVM switch and computer to 10 ft.
Accessory Class
Color
Black
Cable Jacket Color
Black
Connector Plating
Gold
Cable Length
120 ft
SideA Connector1
3.5MM (MALE)
DVI-I DUAL LINK (MALE)
USB A (MALE)
Max Supported Video Resolution
2560 x 1600P @ 60 Hz
SideB Connector1
3.5MM (MALE)
USB B (MALE)
DVI-I DUAL LINK (MALE)
SideA Connector2
DVI-I DUAL LINK (MALE)
SideB Connector2
DVI-I DUAL LINK (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Accessory Type
Cable Kit
Technology
Stereo Audio
DVI

Export product specification

Need product support?

Support from Eaton