DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DVI (M/M), 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series KVM cable
|
| Catalog Number |
P784-010-DVU
|
| UPC |
037332242358
|
| Product Length/Depth |
0.5 in
|
| Product Height |
12 in
|
| Product Width |
10 in
|
| Product Weight |
0.001 lb
|
| Global Catalog |
P784-010-DVU
|
| Product Type |
KVM cable
|
| Application |
|
| Accessory Class |
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Cable Length |
120 ft
|
| SideA Connector1 |
DVI-I DUAL LINK (MALE)
3.5MM (MALE) USB A (MALE) |
| Max Supported Video Resolution |
2560 x 1600P @ 60 Hz
|
| SideB Connector1 |
USB B (MALE)
3.5MM (MALE) |
| SideA Connector2 |
DVI-I DUAL LINK (MALE)
|
| SideB Connector2 |
DVI-I DUAL LINK (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideA Connector3 |
USB A (MALE)
|
| Accessory Type |
Cable Kit
|
| SideB Connector3 |
USB B (MALE)
|
| Technology |
DVI
Stereo Audio |
Support from Eaton