DVI KVM Cable Kit, 3 in 1 - DVI, USB, 3.5 mm Audio (3xM/3xM) 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series KVM cable
|
| Catalog Number |
P784-010
|
| UPC |
037332242310
|
| Product Length/Depth |
0.5 in
|
| Product Height |
10 in
|
| Product Width |
8 in
|
| Product Weight |
0.001 lb
|
| Global Catalog |
P784-010
|
| Product Type |
KVM cable
|
| Application |
|
| Accessory Class |
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Contact Plating |
Gold
|
| Cable Length |
120 ft
|
| SideA Connector1 |
USB A (MALE)
DVI-I DUAL LINK (MALE) 3.5MM (MALE) |
| Max Supported Video Resolution |
2560 x 1600P @ 60 Hz
|
| SideB Connector1 |
3.5MM (MALE)
DVI-I DUAL LINK (MALE) USB B (MALE) |
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| Accessory Type |
Cable Kit
|
| Technology |
DVI
|
Support from Eaton