Download document () of 20
We make what matters work*

P940-08I

Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm)

  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Support data transfer rates of up to 6.0 Gbps ( SATA II )
  • Cable is shielded to protect against EMI/RFI
  • Lifetime limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P940-08I
UPC
037332140999
Product Length/Depth
0.5 in
Product Height
5.3 in
Product Width
3.9 in
Product Weight
0.14 lb
Warranty
Limited lifetime
Compliances
EIA-310-E
RoHS
Global Catalog
P940-08I
Product Type
SATA cable

Product specifications

Application
  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Compatible with Serial ATA Hard Drives, Blu-ray/DVD/CD Drives and other Serial ATA devices
Color
Red
Cable Jacket Color
Red
Connector type
Storage
Package contents
P940-08I Latching Serial ATA Signal Cable - 8 in.
SideA Connector1
7 PIN SATA (MALE)
SideB Connector1
7 PIN SATA (MALE)
Technology
SATA / eSATA
Wire Gauge (AWG)
26
Cable Outer Diameter (OD)
2.4/8.0mm
Connector group
SATA
Connector
7-pin SATA (male)

Export product specification