Download document () of 20
We make what matters work*

P940-12I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm)

  • Support data transfer rates of up to 6.0 Gbps
  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Cable is shielded to protect against EMI/RFI
  • Lifetime limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P940-12I
UPC
037332184382
Product Length/Depth
6 in
Product Height
0.125 in
Product Width
4 in
Product Weight
0.04 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P940-12I
Product Type
SATA cable

Product specifications

Application
  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Compatible with Serial ATA Hard Drives, Blu-ray/DVD/CD Drives and other Serial ATA devices
Color
Red
Cable Jacket Color
Red
Connector type
Storage
Package contents
12-in. Serial ATA (SATA) Latching Signal Cable 7Pin/7Pin, Straight/Straight
SideA Connector1
7 PIN SATA STRAIGHT (MALE)
SideB Connector1
7 PIN SATA STRAIGHT (MALE)
Technology
SATA / eSATA
Wire Gauge (AWG)
26
Cable Outer Diameter (OD)
2.4/8.0mm
Connector group
SATA
Connector
7-pin SATA straight (male)

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.