Download document () of 20
We make what matters work*

P940-19I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm)

  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Support data transfer rates of up to 6.0 Gbps
  • Cable is shielded to protect against EMI/RFI

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P940-19I
UPC
037332118134
Product Length/Depth
0.5 in
Product Height
5.3 in
Product Width
3.9 in
Product Weight
0.065 lb
Compliances
RoHS
Global Catalog
P940-19I
Product Type
SATA cable

Product specifications

Application
  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Compatible with Serial ATA Hard Drives, Blu-ray/DVD/CD Drives and other Serial ATA devices
Color
Red
Cable Jacket Color
Red
Connector type
Storage
Package contents
19-in. Serial ATA (SATA) Latching Signal Cable 7Pin/7Pin, Straight/Straight
SideA Connector1
7 PIN SATA (MALE)
SideB Connector1
7 PIN SATA (MALE)
Technology
SATA / eSATA
Wire Gauge (AWG)
26
Cable Outer Diameter (OD)
2.4/8.0mm
Connector group
SATA
Connector
7-pin SATA (male)

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.