Download document () of 20
We make what matters work*

P941-12I

Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm)

  • Cable is shielded to protect against EMI/RFI
  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Features 7Pin Straight and 7Pin Right-Angle Up connectors
  • SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
  • Lifetime limited warranty (Worldwide)
  • Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P941-12I
UPC
037332184399
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P941-12I
Product Type
SATA cable

Product specifications

Application
  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Compatible with Serial ATA Hard Drives, Blu-ray/DVD/CD Drives and other Serial ATA devices
Color
Red
Cable Jacket Color
Red
Connector type
Storage
Package contents
Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Up) 12-in.
SideA Connector1
7 PIN SATA STRAIGHT (MALE)
SideB Connector1
7 PIN SATA (MALE) - RIGHT ANGLE UP
Technology
SATA / eSATA
Cable Outer Diameter (OD)
2.2 +/- 0.10 mm
Connector group
SATA
Connector
7-pin SATA right angle up (male)
7-pin SATA straight (male)

Export product specification