Download document () of 20
We make what matters work*
To be discontinued

P941-19I

Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 19-in. (48.26 cm)

  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
  • SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
  • Cable is shielded to protect against EMI/RFI
  • Features 7Pin Straight and 7Pin Right-Angle Up connectors

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P941-19I
UPC
037332120069
Product Length/Depth
0.5 in
Product Height
5.31 in
Product Width
3.94 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
P941-19I
Product Type
SATA cable

Product specifications

Application
  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Compatible with Serial ATA Hard Drives, Blu-ray/DVD/CD Drives and other Serial ATA devices
Color
Red
Cable Jacket Color
Red
SideA Connector1
7 PIN SATA (MALE)
SideB Connector1
7 PIN SATA (MALE) - RIGHT ANGLE UP
Technology
SATA / eSATA

Export product specification