Download document () of 20
We make what matters work*

P947-06N-2P15

15-Pin SATA Power Y Cable - M/2xF, 18 AWG, 6-in. (15.24 cm)

  • Plug-and-play operation makes it easy to connect in seconds
  • Lifetime limited warranty (Worldwide)
  • Allows any 2 SATA hard drives to share a single power connection
  • Compatible with 2.5 in. and 3.5 in. SATA drives

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P947-06N-2P15
UPC
037332185327
Product Length/Depth
5.5 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.06 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Global Catalog
P947-06N-2P15
Product Type
SATA cable

Product specifications

Application
Connect 2 SATA drives to a single SATA power supply without having to upgrade the computer power supply
Amperage Rating
2A
Color
Black
Yellow
Red
Connector type
Storage
Package contents
P947-06N-2P15 15-Pin SATA Power Y Cable - M/2xF, 6 in. 
SideA Connector1
15 PIN SATA POWER (MALE)
SideB Connector1
15 PIN SATA POWER (FEMALE)
Technology
SATA / eSATA
Number of Conductors
0
Connector group
SATA
Connector
15-pin SATA power (female)
15-pin SATA power (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.