Download document () of 20
We make what matters work*

P948-BRKT25

2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay

  • Durable solid steel construction
  • Easy transfer of data from 2.5 in. drive to your PC
  • Includes 22-pin data/power adapter cable
  • Lifetime limited warranty (Worldwide)
  • Supports all 2.5 in. SATA HDDs and SSDs

General specifications

Product Name
Eaton Tripp Lite series mounting kit
Catalog Number
P948-BRKT25
UPC
037332200501
Product Length/Depth
6.2 in
Product Height
1 in
Product Width
4.1 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Global Catalog
P948-BRKT25
Product Type
Accessory

Product specifications

Color
Black
Connector type
Power
Storage
Package contents
Owner’s manual
Bracket
22-pin data/power SATA adapter cable
(8) Screws
SideA Connector1
22 PIN SATA + POWER (FEMALE)
SideB Connector1
7 PIN SATA (MALE)
SideB Connector2
LP4 (MALE)
Technology
SATA / eSATA
Features
Flex Center
Connector group
SATA
LP4
Connector
LP4 (male)
22-pin SATA+ power (female)
7-pin SATA (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.