Download document () of 20
We make what matters work*

P950-02M

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 2M (6.56 ft.)

  • Connect your high-speed eSATA device to a eSATA controller
  • Support data transfer rates of up to 6Gbps
  • Lifetime limited warranty (Worldwide)
  • Cable is double-shielded to protect against EMI/RFI

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P950-02M
UPC
037332153869
Product Length/Depth
0.5 in
Product Height
5.3 in
Product Width
3.9 in
Product Weight
0.001 lb
Compliances
EIA-310-E
RoHS
Global Catalog
P950-02M
Product Type
SATA cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
Storage
Package contents
2 Meter ( 6ft ) eSATA (SATA-II) External Signal Cable (7Pin/7Pin)
SideA Connector1
7 PIN ESATA (MALE)
SideB Connector1
7 PIN ESATA (MALE)
Technology
SATA / eSATA
Connector group
ESATA
Connector
7-pin ESATA (male)

Export product specification