Download document () of 20
We make what matters work*

P950-18I

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in. (45.72 cm)

  • Connect your high-speed eSATA device to a eSATA controller
  • Lifetime limited warranty (Worldwide)
  • Cable is double-shielded to protect against EMI/RFI
  • Support data transfer rates of up to 6Gbps

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P950-18I
UPC
037332130952
Product Length/Depth
6 in
Product Height
0.25 in
Product Width
6 in
Product Weight
0.08 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P950-18I
Product Type
SATA cable

Product specifications

Color
Blue
Cable Jacket Color
Blue
Connector type
Storage
SideA Connector1
7 PIN ESATA (MALE)
SideB Connector1
7 PIN ESATA (MALE)
Technology
SATA / eSATA
Connector group
ESATA
Connector
7-pin ESATA (male)

Export product specification