Download document () of 20
We make what matters work*

P952-002

SATA to eSATA Transition Cable (7Pin/7Pin), 2 ft. (0.61 m)

  • Connect external eSATA drives to your SATA internal controller card
  • Lifetime limited warranty (Worldwide)
  • 7pin SATA "L" type connector (Internal) to 7pin "I" type connector (external)
  • Plug-n-Play
  • 2ft SATA-II rated 6Gbps cable

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P952-002
UPC
037332145932
Product Length/Depth
9.5 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
EIA-310-E
Global Catalog
P952-002
Product Type
SATA cable

Product specifications

Operating Humidity Range
10 to 90%
Storage Humidity Range
20 to 80%
Color
Red
Cable Jacket Color
Red
Connector type
Storage
SideA Connector1
7 PIN SATA (MALE)
SideB Connector1
7 PIN ESATA (MALE)
Operating Temperature
0 ~ 40C (32F ~ 104F)
Storage Temperature Range
-4° to 149°F (-20° to 65°C)
Technology
SATA / eSATA
Connector group
SATA
ESATA
Connector
7-pin SATA (male)
7-pin ESATA (male)

Export product specification