Download document () of 20
We make what matters work*

P952-18I

SATA to eSATA Transition Cable (7Pin/7Pin), 18-in. (45.72 cm)

  • Lifetime limited warranty (Worldwide)
  • 18 in. length allows flexibility in placing devices, while avoiding cable clutter
  • Connects newer eSATA devices to older SATA ports with no internal adapter needed
  • Transfers data at speeds up to 6 Gbps for fast file uploads and downloads
  • Fully shielded against EMI/RFI interference to help connected devices last longer
  • Plug-and-play operation makes it easy to connect in seconds

General specifications

Product Name
Eaton Tripp Lite series SATA cable
Catalog Number
P952-18I
UPC
037332140630
Product Length/Depth
9.5 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.12 lb
Warranty
Limited lifetime
Compliances
RoHS
EIA-310-E
Global Catalog
P952-18I
Product Type
SATA cable

Product specifications

Application
  • Connect a newer eSATA device to an older SATA port without installing an internal adapter
  • Transfer data from one drive to another at speeds up to 6 Gbps
Operating Humidity Range
20 to 80%
Storage Humidity Range
10 to 90%
Color
Red
Cable Jacket Color
Red
Connector type
Storage
Package contents
P952-18I SATA to eSATA Transition Cable (7Pin/7Pin), 18 in.
SideA Connector1
7 PIN SATA (MALE)
SideB Connector1
7 PIN ESATA (MALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 149°F (-20° to 65°C)
Technology
SATA / eSATA
Connector group
ESATA
SATA
Connector
7-pin SATA (male)
7-pin ESATA (male)

Export product specification