Download document () of 20
We make what matters work*

P970-U2M2

U.2 to PCIe Adapter for 2.5" U.2 NVMe SSD, SFF-8639, PDH

  • Connects to your PC via U.2 (SFF-8639) compatible interface on motherboard
  • 1-year limited warranty (Worldwide)
  • Compatible with PCE-U2-PX4 to assemble NVMe M.2 SSD into PCIe port
  • Plug-and-play operation with no external power required for easy installation
  • Works with PCIe 3.0 motherboards; backward compatible with 2.0 and 1.0
  • Supports B+M Key SATA and M-Key NVMe M.2 SSDs in 2242, 2260 and 2280 sizes

Laying a Foundation of Efficient IT Infrastructure
Whether you’re upgrading a data center, extending the life of legacy equipment or building a new high-performance storage array, our collection of serial, SATA, SAS and parallel cables provides the connectivity, durability and flexibility needed to keep your network running at its best. They are designed to extend the life of your network hardware, reduce operating costs and simplify the transition to newer platforms.

Benefits That Power Your Network
By standardizing on these cabling solutions, your organization gains:

  • Consistent, high-speed performance for storage and server connections.
  • Cross-generational compatibility with both legacy and modern devices.
  • Reduced clutter and improved airflow in racks and enclosures.
  •  Long-term reliability thanks to rugged construction and tested performance.

Built for Durability and Ease of Use
These cables are constructed with high-quality shielding, molded connectors and strain relief to withstand heavy use in demanding environments. They are ideal for data centers, IT enterprise, manufacturing and lab environments where multiple generations of equipment must coexist.

 

General specifications

Product Name
Eaton Tripp Lite series SATA adapter
Catalog Number
P970-U2M2
Product Length/Depth
0.22 in
Product Height
3.9 in
Product Width
2.6 in
Product Weight
0.1 lb
Warranty
1 year limited
Compliances
RoHS3
FCC Class B
CE Marked
REACH
WEEE Directive
UKCA
Certifications
EN 55032
Global Catalog
P970-U2M2
Product Type
SATA adapter

Product specifications

Device Compatibility
Computer
Relative Humidity
10% to 80% RH
Color
Black
Connector type
PCIe
SATA / eSATA
Product Features
Bus Powered
Package contents
Quick Start Guide
SSD mounting hardware
P970-U2M2 U.2 to M.2 Adapter
Operating Temperature
50° to 158°F (10° to 70°C)
Operating Temperature Range
50° to 158°F (10° to 70°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Technology
PCIe
SATA / eSATA
Features
Flex Center
Drives Supported
B-Key, B+M Key, M-Key (NVMe) M.2 SSD: 2242, 2260, 2280
Number of Ports
2
SATA Version
SATA III (6 Gbps)
SATA II (3 Gbps)
SATA I (1.5 Gbps)

Export product specification