Download document () of 20
We make what matters work*

PCE-1M2-PX4

M.2 NGFF PCIe SSD (M-Key) PCI Express (x4) Card

General specifications

Product Name
Eaton Tripp Lite series PCI card
Catalog Number
PCE-1M2-PX4
UPC
037332201287
Product Length/Depth
4.92 in
Product Height
1.06 in
Product Width
6.5 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
PCE-1M2-PX4
Product Type
PCI card

Product specifications

Color
Silver
Package contents
PCE-1M2-PX4 M.2 NGFF PCIe SSD (M-Key) PCI Express Card
(2) Screws
SSD standoff nut
Owner’s manual
Product Highlights
Supports 2242, 2260 and 2280 M.2 drive types
Backward compatible with PCIe 2.0 and PCIe 1.0
Works with PCIe 3.0 motherboards
Compatible with x4, x8 and x16 PCIe expansion slots
Plug and play—no software, drivers or power supply needed
Technology
PCIe
Number of Ports
1
Operating Humidity Range
10% to 80% RH, Non-Condensing
Operating Temperature Range
50° to 122°F (10° to 50°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.