Download document () of 20
We make what matters work*

PCE-U2-PX4

U.2 to PCIe Adapter for 2.5" U.2 NVMe SSD, SFF-8639, PCI Express (x4) Card

  • PCIe U.2 SSD speed provides your computer with faster data access
  • Works with PCIe 3.0 motherboards; backward compatible with 2.0 and 1.0
  • 1-year limited warranty (Worldwide)
  • Compatible with P970-U2M2 for installing an M.2 module
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports U.2 SSDs and 2.5 in. SATA I/II/III SSDs and HDDs

Laying a Foundation of Efficient IT Infrastructure
Whether you’re upgrading a data center, extending the life of legacy equipment or building a new high-performance storage array, our collection of serial, SATA, SAS and parallel cables provides the connectivity, durability and flexibility needed to keep your network running at its best. They are designed to extend the life of your network hardware, reduce operating costs and simplify the transition to newer platforms.

Benefits That Power Your Network
By standardizing on these cabling solutions, your organization gains:

  • Consistent, high-speed performance for storage and server connections.
  • Cross-generational compatibility with both legacy and modern devices.
  • Reduced clutter and improved airflow in racks and enclosures.
  •  Long-term reliability thanks to rugged construction and tested performance.

Built for Durability and Ease of Use
These cables are constructed with high-quality shielding, molded connectors and strain relief to withstand heavy use in demanding environments. They are ideal for data centers, IT enterprise, manufacturing and lab environments where multiple generations of equipment must coexist.

 

General specifications

Product Name
Eaton Tripp Lite series SATA adapter
Catalog Number
PCE-U2-PX4
UPC
037332275349
Product Length/Depth
0.86 in
Product Height
5.51 in
Product Width
4.76 in
Product Weight
0.15 lb
Warranty
1 year limited
Compliances
UKCA
CE Marked
REACH
RoHS3
FCC Compliant
Certifications
EN 55032
Global Catalog
PCE-U2-PX4
Product Type
SATA adapter

Product specifications

Device Compatibility
Computer
Relative Humidity
10% to 80% RH
Color
Black
Connector type
PCIe
Product Features
Bus Powered
Package contents
7-pin SATA cable
Quick Start Guide
(2) Bracket screws
(4) SSD screws
PCE-U2-PX4 U.2 to PCIe Adapter
Screwdriver
SideA Connector1
SFF-8639 (MALE)
SideB Connector1
7-PIN SATA (FEMALE)
Operating Temperature
50° to 158°F (10° to 70°C)
Operating Temperature Range
50° to 158°F (10° to 70°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Technology
PCIe
Features
Flex Center
Drives Supported
U.2 SSD/HDD
Number of Ports
2
Connector
SFF-8639 (MALE)
7-pin SATA (female)

Export product specification