Select your location

Eaton Power Defense molded case circuit breaker accessory terminal
PDC46N0800TAAS
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Power Defense molded case circuit breaker accessory terminal
Catalog Number
PDC46N0800TAAS
UPC
786689211387
Product Length/Depth
19 IN
Product Height
8.5 IN
Product Width
14 IN
Product Weight
37 LB
Compliances
Contact Manufacturer

Product specifications

Special Features
Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Type
Molded case circuit breaker
Amperage Rating
800A
Number Of Poles
Four-pole