Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDD22F0015TFFJ
UPC
786679932148
Product Length/Depth
85.85 MM
Product Height
69.85 MM
Product Width
69.85 MM
Product Weight
2.041 KG
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
UL 489
CSA

Product specifications

Interrupt Rating
35 kAIC at 240 Vac
Frame
Frame 2
Max. rated operation voltage Ue AC
240
Amperage Rating
15A
Number Of Poles
Two-pole
Class
Class A
Voltage Rating (Max)
240 V
Circuit Breaker Type
PD2 UL/CSA Only
Interrupt Rating Range
10 kAIC Icu @250 Vdc
35 kAIC @240V (UL)
10 kAIC Icu @125 Vdc
Switch off technique
Thermomagnetic
Circuit Breaker Frame Type
Complete breaker
Terminals
Standard Line and Load
Voltage Rating
240 Vac
Trip Type
T-M (Fxd-Fxd) TU