Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDD22F0015VFFJ
UPC
786689247089
Product Length/Depth
85.85 MM
Product Height
69.85 MM
Product Width
69.85 MM
Product Weight
2.041 KG
Compliances
RoHS Compliant

Product specifications

Interrupt Rating
35 kAIC at 240 Vac
Maximum Voltage
240Vac
Frame
Frame 2
Calibration
50C Calibration
Amperage Rating
15A
Number Of Poles
Two-pole
Class
Class A
Series
Power defense
Voltage Rating (Max)
240 V
Rating Plug
no
Circuit Breaker Type
PD2 UL/CSA Only
Switch off technique
Thermomagnetic
Circuit Breaker Frame Type
Complete breaker
Terminals
Standard Line and Load
Voltage Rating
240 Vac
Rated Operational Current
15A
Trip Type
T-M (Fxd-Fxd) TU