Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDD22F0030VFFL
UPC
786689247225
Product Length/Depth
88.9 MM
Product Height
152.4 MM
Product Width
69.9 MM
Product Weight
2.041 KG
Compliances
RoHS Compliant

Product specifications

Interrupt rating
35 kAIC at 240 Vac
Voltage - max
240Vac
Frame
2
Calibration
50C Calibration
Amperage Rating
30 A
Number of poles
Two-pole
Series
Power defense
Voltage rating - max
240 V
Rating plug
no
Circuit breaker type
PD2 UL/CSA Only
Switch off technique
Thermomagnetic
Class
Class A
Circuit breaker frame type
Complete breaker
Terminals
Standard Terminals Load Only
Voltage rating
240 Vac
Rated operational current
30 A
Trip Type
T-M (Fxd-Fxd) TU