Knowledge Search
Download document () of 20
We make what matters work*

PDU1215

Eaton Tripp Lite series basic PDU, 1PH, 1U, NEMA 5-15P input, 15 ft cord, 1.8kW, 12A, 120V, 13 Outlets (13) 5-15R

  • Reversible all-metal housing
  • NEMA 5-15P input with 15-ft. (4.57 m) cord
  • 5-year limited warranty (Worldwide)
  • Installs in rack, on wall or under counter
  • 13 NEMA 5-15R outlets—12 rear and 1 front
  • Switchless design prevents accidental shutdown

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDU1215
UPC
037332116727
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
20 in
Product Weight
5.2 lb
Warranty
5 year limited
Compliances
RoHS
TAA Compliant
Certifications
UL Listed
NOM
CSA Std. C22.2
RETIE
Global Catalog
PDU1215
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
15A
Input connection
NEMA 5-15P
Cord length
15 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)
TAA Compliance
No

Export product specification