Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

PDUBHV20

Eaton Tripp Lite series basic PDU, 1PH, 2U, 2 C20 inputs, 6 ft cord, 3.2-3.8kW, 16A, 200-240V, 8 outlets (6) C13 (2) C19

  • Manual transfer switch controls PDU input power source
  • Enables live replacement of a standard UPS with zero downtime
  • 2U horizontal rackmount installation
  • 8 built in outlets (6 C13 / 2 C19
  • Single phase 16A 200-240V Hot-swap PDU
  • Compatible with any 200-240V UPS with a C20 input
  • Pair of C20 compatible inputs connect to separate Utility and UPS inputs

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUBHV20
UPC
037332153913
Product Length/Depth
3.03 in
Product Height
3.42 in
Product Width
17.32 in
Product Weight
4.4 lb
Compliances
RoHS
CE Marked
UKCA
Certifications
CSA certified
RETIE
CSA Std. C22.2
UL 60950-1
Global Catalog
PDUBHV20
Product Type
Basic PDU

Product specifications

Form factor
2U
Phase
Single-phase
Amperage Rating
16A
Input connection
IEC-320 C20
Cord length
6 ft
Frequency rating
50/60 Hz

Export product specification