Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

PDUBHV201U

Eaton Tripp Lite series basic PDU, 1PH, 1U, 2 C20 inputs, 6 ft cord, 4kW, 16A, 200-250V, 6 Outlets (5) C13 (1) C19

  • Transfers connected components to utility power with no downtime during UPS maintenance
  • Ideal for supporting critical IT equipment that require 24/7/365 uptime
  • ECO mode saves power by shutting down controlled outlet bank in certain conditions
  • Dual C20 inlets support connection to separate UPS and utility input power sources
  • Mounts into 1U of rack space or onto wall using included mounting hardware

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUBHV201U
UPC
037332262455
Product Length/Depth
3.94 in
Product Height
1.73 in
Product Width
17.24 in
Product Weight
5.2 lb
Compliances
RoHS
CE Marked
TAA Compliant
UKCA
Certifications
UL 62368-1
CSA Std. C22.2
NOM
Global Catalog
PDUBHV201U
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
16A
Cord length
6 ft
Frequency rating
50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.