Knowledge Search
Download document () of 20
We make what matters work*

PDUBHV20B

Eaton Tripp Lite series basic PDU 1PH, 1U, C20 Input, 3.1kW, 6 ft cord, 13A, 220-240V, 4 Outlets (4) BS1363

  • Ideal for supporting critical IT equipment that require 24/7/365 uptime
  • 2-year limited warranty (Worldwide)
  • ECO mode saves power by shutting down controlled outlet bank in certain conditions
  • Dual C20 inlets support connection to separate UPS and utility input power sources
  • Mounts into 2U of rack space or onto wall using included mounting hardware
  • Transfers connected components to utility power with no downtime during UPS maintenance

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUBHV20B
UPC
037332253118
Product Length/Depth
3.94 in
Product Height
2.21 in
Product Width
17.24 in
Product Weight
5.71 lb
Warranty
2 year limited
Compliances
EAC
RoHS
CE Marked
UKCA
Certifications
IEC 62368-1
Global Catalog
PDUBHV20B
Product Type
Basic PDU

Product specifications

Form factor
2U
Phase
Single-phase
Amperage Rating
13A
Input connection
(1) BS1363 13A British; (2) IEC-320 C20
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.