Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

PDUBHV20D

Eaton Tripp Lite series basic PDU, 1PH, 1U, Schuko Input, 6 ft cord, 3.8kW, 16A, 220-240V, 4 Schuko Outlets

  • Mounts into 2U of rack space or onto wall using included mounting hardware
  • Ideal for supporting critical IT equipment that require 24/7/365 uptime
  • Transfers connected components to utility power with no downtime during UPS maintenance
  • Dual C20 inlets support connection to separate UPS and utility input power sources
  • ECO mode saves power by shutting down controlled outlet bank in certain conditions

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUBHV20D
UPC
037332253125
Product Length/Depth
3.94 in
Product Height
2.21 in
Product Width
17.24 in
Product Weight
5.71 lb
Compliances
EAC
RoHS
UKCA
Certifications
IEC 62368-1
Global Catalog
PDUBHV20D
Product Type
Basic PDU

Product specifications

Form factor
2U
Phase
Single-phase
Amperage Rating
16A
Cord length
6 ft
Frequency rating
50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.