Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

PDUH32HV19

Eaton Tripp Lite series basic PDU, 1PH, 1U, IEC 60309 input, 12 ft cord, 7.7kW, 32A, 200-240V, 4 Outlets (4) C19

  • Dual 20A circuit breakers protect against overloads
  • Switchless design prevents accidental shutdown
  • 2-year limited warranty (Worldwide)
  • 4 rear C19 outlets; Compatible with Eaton Tripp Lite power cords
  • IEC 309 32A Blue (2P+E) input with 3.6 m power cord
  • Reversible all-metal housing

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUH32HV19
UPC
037332183200
Product Length/Depth
3.75 in
Product Height
1.7 in
Product Width
17.3 in
Product Weight
6.32 lb
Warranty
2 year limited
Compliances
EAC
FCC Class A
RoHS
CE Marked
TAA Compliant
UKCA
Certifications
IEC 62368-1
Global Catalog
PDUH32HV19
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
32A
Input connection
IEC-60309 32A BLUE (2P+E)
Cord length
12 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification