Download document () of 20
We make what matters work*

PDUMV15-36

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, NEMA 5-15P input, 15 ft cord, 1.5kW, 12A, 100-127V, 14 Outlets (14) 5-15R

  • Toolless button mount and bolt-down bracket installation hardware included
  • 2-year limited warranty (Worldwide)
  • Local Metered single phase 12A 100-127V 0U 36in / 91cm vertical rackmount PDU
  • Attached 15-ft. (4.57 m) cord with NEMA 5-15P input plug
  • Two-digit current meter reports output current in amps
  • 14 NEMA 5-15R outlets

General specifications

Product Name
Eaton Tripp Lite series local metered PDU
Catalog Number
PDUMV15-36
UPC
037332182869
Product Length/Depth
1.25 in
Product Height
36 in
Product Width
1.75 in
Product Weight
3.2 lb
Warranty
2 year limited
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
CSA Std. C22.2
RETIE
UL 60950-1
NOM
Global Catalog
PDUMV15-36
Product Type
Local metered PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • Local Metered Vertical PDU
  • Mounting hardware and spare mounting buttons
  • Owner's manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Input connection
NEMA 5-15P
Cord length
15 ft
Amperage Rating
12A
Electric current - max
12
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-15R
14
Features
Flex Center
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
5-15R
Overload protection
15A circuit breaker
Recommended electrical service
Single-phase 15A 100-127V service
Receptacles
5-15R
Input Cord Length
15 ft
Switch configuration
Lighted on/off switch with integrated safety cover
TAA Compliance
No
Amperage Rating Details
Agency de-rated to 12A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
100-127V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical (0U) mounting in rack enclosures, horziontal mount in raceways and a variety of other applications
Output Capacity Details
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet
Output Capacity (kW)
1.5
Storage temperature
-22° to 122°F (-30° to 50°C)
PDU Plug Type
5-15P
PDU Type
Local metered
PDU Input Voltage
120
PDU Form Factor
Vertical (0U)
Total Outlets
14

Export product specification

Need product support?

Support from Eaton