Knowledge Search
Download document () of 20
We make what matters work*

PDUMVROTATEBRKT

Bracket Accessory - enables Vertical PDU Installation with Rear-Facing Outlets

General specifications

Product Name
Eaton Tripp Lite series mounting hardware
Catalog Number
PDUMVROTATEBRKT
UPC
037332147271
Product Length/Depth
2.1 in
Product Height
2.7 in
Product Width
3.65 in
Product Weight
0.14 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Product Type
Accessory

Product specifications

Accessory Class
PDU accessories
Accessory Type
Mounting Bracket
Product Highlights
Rear facing outlets enhance airflow and equipment cabling access
Set of brackets enables vertical PDU placement with outlets facing the rear in button-mount equipped racks
5-year limited warranty (Worldwide)
Toolless mounting supported
Type of accessory/spare part
Mounting Bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.