Knowledge Search
Download document () of 20

PGFS43105E0

Eaton CH GFCI circuit breaker, 4 wire 120/208 VAC 3ph, 30 Amp, Automatic Reset, CSA

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
PGFS43105E0
UPC
786689364632
Product Length/Depth
4.4 in
Product Height
4.4 in
Product Width
10.7 in
Product Weight
2.4 lb
Certifications
UL 489

Product specifications

Amperage Rating
30 A
Number of wires
3-wire

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com