Knowledge Search
Download document () of 20

PH7520

Eaton pulling grip, Short Length, Rotating Eye, K-Type, Heavy duty, 9600 lbs break, 0.75-0.99" cord diameter, 20" mesh length, Galvanized Steel, 1" eye diameter

General specifications

Product Name
Eaton pulling grip
Catalog Number
PH7520
UPC
032664725210
Product Length/Depth
2.297 in
Product Height
3.681 in
Product Width
15.75 in
Product Weight
1 lb
Certifications
CSA Certified

Product specifications

Special features
Short Length, Rotating Eye, K-Type, Heavy duty
Type
Pulling grip
Cord diameter
0.75-0.99 in
Material
Galvanized Steel
Break strength
9600 lbs
Eye diameter
1 in
Mesh length
20 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.